IESNA:LM-63-2002
[TEST]P1055808
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1851
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1055.6 1046.9 1042.2 1035 1024 1009 992.4 973.5 951.4 927.7
901.6 873.2 842.4 810.8 777.7 743.7 709 671.9 634.8 597.7
559 521.1 484 445.3 404.2 367.1 327.6 287.4 247.1 207.6
167.4 131.1 96.3 63.2 33.9 11.8 0
1055.6 1060.3 1054.8 1044.5 1027.2 1003.5 978.2 949.8 918.2 885
847.1 809.2 769.8 727.9 685.3 641.9 597.7 553.4 509.2 464.2
420.8 378.2 336.3 295.3 255.8 218.7 181.6 150.8 127.1 105
83.7 64.7 48.2 33.2 20.5 8.7 0
1055.6 1050 1039.8 1016.9 989.3 956.1 919 875.6 829.8 780
728.7 676.6 622.9 571.6 521.1 472.1 425.5 380.5 338.7 299.2
262.1 231.3 208.4 185.5 164.2 145.3 127.1 110.5 94.7 79.7
66.3 52.9 41.1 29.2 18.9 8.7 0
1055.6 1050.8 1030.3 1001.9 965.6 921.4 874 820.3 759.5 697.1
637.9 579.5 522.7 469.8 421.6 375.8 333.2 292.9 261.3 239.2
218.7 199 177.6 161.1 143.7 128.7 113.7 99.5 86.1 74.2
61.6 49.7 38.7 27.6 17.4 7.9 0
1055.6 1054 1037.4 1004.3 962.4 915.8 862.1 802.1 737.4 674.2
611.9 550.3 494.2 442.1 394.8 350.5 310.3 275.5 252.6 231.3
210.8 193.4 173.7 156.3 141.3 126.3 112.1 98.7 85.3 72.6
60.8 48.9 37.9 27.6 18.2 8.7 0
